
calcActive())">
Extended rotary handle, ComPacT NS630b to NS1600 fixed, black handle, shaft length 218mm to 605mm, IP55
33878
BHD119.34
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

33878
Extended rotary handle, ComPacT NS630b to NS1600 fixed, black handle, shaft length 218mm to 605mm, IP55
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Extended rotary handle, ComPacT NS630b to NS1600 fixed, black handle, shaft length 218mm to 605mm, IP55
BHD119.34
Description
Extended rotary handle, ComPacT NS630b to NS1600 fixed, black handle, shaft length 218mm to 605mm, IP55
Product Details
Activity | PPCCB |
---|---|
Handle colour | black |
Handle front plate colour | black |
Rotary handle mounting style | extended |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account