
calcActive())">
Communicating motor mechanism module (MCH), drawout ComPacT NS630b to NS1600, 100/130VAC 50/60Hz
33834
BHD320.18
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

33834
Communicating motor mechanism module (MCH), drawout ComPacT NS630b to NS1600, 100/130VAC 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Communicating motor mechanism module (MCH), drawout ComPacT NS630b to NS1600, 100/130VAC 50/60Hz
BHD320.18
Description
Communicating motor mechanism module (MCH), drawout ComPacT NS630b to NS1600, 100/130VAC 50/60Hz
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 1000 A - 1250 A |
Control Type | communicating |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account