
calcActive())">
Standard motor mechanism module (MCH), drawout ComPacT NS630b to NS1600, 220/240VAC 50/60Hz
33828
BHD234.51
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

33828
Standard motor mechanism module (MCH), drawout ComPacT NS630b to NS1600, 220/240VAC 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Standard motor mechanism module (MCH), drawout ComPacT NS630b to NS1600, 220/240VAC 50/60Hz
BHD234.51
Description
Standard motor mechanism module (MCH), drawout ComPacT NS630b to NS1600, 220/240VAC 50/60Hz
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 1000 A - 1250 A |
Control Type | standard |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account