
calcActive())">
Horizontal rear connection, MasterPact NT06/NT16, ComPacT NS630b/NS1600, 4 poles, drawout, 630A/1600A, top mounting
33737
BHD109.29
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

33737
Horizontal rear connection, MasterPact NT06/NT16, ComPacT NS630b/NS1600, 4 poles, drawout, 630A/1600A, top mounting
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Horizontal rear connection, MasterPact NT06/NT16, ComPacT NS630b/NS1600, 4 poles, drawout, 630A/1600A, top mounting
BHD109.29
Description
Horizontal rear connection, MasterPact NT06/NT16, ComPacT NS630b/NS1600, 4 poles, drawout, 630A/1600A, top mounting
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 630-1600 A |
Poles Description | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account