
calcActive())">
Front connection, ComPacT NS630b/NS1000, 3 poles, fixed, 630A/1000A, bottom mounting
33599
BHD28.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

33599
Front connection, ComPacT NS630b/NS1000, 3 poles, fixed, 630A/1000A, bottom mounting
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Front connection, ComPacT NS630b/NS1000, 3 poles, fixed, 630A/1000A, bottom mounting
BHD28.45
Description
Front connection, ComPacT NS630b/NS1000, 3 poles, fixed, 630A/1000A, bottom mounting
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 630-1000 A |
Poles Description | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account