
calcActive())">
Basic switch disconnector, ComPact NS1250NA, fixed, electrically operated, 1250A, 690VAC 50/60Hz, 3P
33446
BHD1,194.28
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

33446
Basic switch disconnector, ComPact NS1250NA, fixed, electrically operated, 1250A, 690VAC 50/60Hz, 3P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Basic switch disconnector, ComPact NS1250NA, fixed, electrically operated, 1250A, 690VAC 50/60Hz, 3P
BHD1,194.28
Description
Basic switch disconnector, ComPact NS1250NA, fixed, electrically operated, 1250A, 690VAC 50/60Hz, 3P
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity Code | NA |
Network Type | AC |
Poles Description | 3P |
Offer type | C4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account