
calcActive())">
Circuit breaker frame, ComPact NS1250N, 50kA/415VAC, 1250A, withdrawable, electrically operated, without trip unit, 4P
33404
BHD1,895.49
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

33404
Circuit breaker frame, ComPact NS1250N, 50kA/415VAC, 1250A, withdrawable, electrically operated, without trip unit, 4P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker frame, ComPact NS1250N, 50kA/415VAC, 1250A, withdrawable, electrically operated, without trip unit, 4P
BHD1,895.49
Description
Circuit breaker frame, ComPact NS1250N, 50kA/415VAC, 1250A, withdrawable, electrically operated, without trip unit, 4P
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 1250 A at 50 °C |
Control Type | motor mechanism - motor mechanism with external connector |
Network Type | AC |
Utilisation Category | category B |
Network Frequency | 50/60 Hz |
Poles Description | 4P |
Breaking capacity | 30 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 - 40 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 |
Circuit breaker name | Compact NS1250N |
Neutral position | left |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account