
calcActive())">
1G Shu KS WP(wo module)
E8231RJS
BHD1.41
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231RJS
1G Shu KS WP(wo module)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1G Shu KS WP(wo module)
BHD1.41
Description
Keystone Wallplate, Actassi, 1 gang, shuttered, without module, white
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.124 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Product or Component Type | wall plate |
Width | 87 mm |
Range | Actassi |
Depth | 14.3 mm |
Height | 87 mm |
Number of Gangs | 1 gang |
Relative Humidity | 0-95 % |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account