
calcActive())">
1G 13A DP Sw Skt Small Dolly WE
KB15D_WE
BHD2.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
KB15D_WE
1G 13A DP Sw Skt Small Dolly WE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1G 13A DP Sw Skt Small Dolly WE
BHD2.50
Description
1 Gang, 13A 250V British Standard DP Switched Socket, Vivace, Small dolly, White
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | 0-40 °C |
Clamping Connection Capacity | 1.5...4 mm² |
Colour Tint | white |
Connections - Terminals | 4 screw terminals |
Product or Component Type | switched socket |
Width | 86 mm |
Range | Vivace |
Depth | 31.3 mm |
Height | 86 mm |
Embedding Depth | 19.8 mm |
Number of Gangs | 1 gang |
Range of Product | Vivace |
Rated Current | 13 A at 250 V AC, resistive |
Relative Humidity | 0-95 % |
Standards | BS 1363 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account