
calcActive())">
Shunt trip release with OC contact, Acti9 NG125, MX+OF, 230VAC to 415VAC, 110VDC to 130VDC
19064
BHD38.78
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

19064
Shunt trip release with OC contact, Acti9 NG125, MX+OF, 230VAC to 415VAC, 110VDC to 130VDC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Shunt trip release with OC contact, Acti9 NG125, MX+OF, 230VAC to 415VAC, 110VDC to 130VDC
BHD38.78
Description
Shunt trip release with OC contact, Acti9 NG125, MX+OF, 230VAC to 415VAC, 110VDC to 130VDC
Product Details
Activity | HDCFD |
---|---|
[ie] Rated Operational Current | 1 A at 130 V DC - 2 A at <= 48 V DC |
Device Short Name | MX + OF |
Range | Acti9 |
9 mm Pitches | 2 |
Signal contacts composition | 1 C/O |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account