
calcActive())">
NG125 - earth leakage add-on block - Vigi NG125 - 4P - 63A - 300mA
19034
BHD258.25
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

19034
NG125 - earth leakage add-on block - Vigi NG125 - 4P - 63A - 300mA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
NG125 - earth leakage add-on block - Vigi NG125 - 4P - 63A - 300mA
BHD258.25
Description
NG125 - earth leakage add-on block - Vigi NG125 - 4P - 63A - 300mA
Product Details
Activity | HDCFD |
---|---|
Device Short Name | Vigi NG125 |
Earth-leakage protection class | type A |
Network Type | AC |
Earth-leakage sensitivity | 300 mA |
Poles Description | 4P |
Earth-leakage protection time delay | selective |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account