
calcActive())">
NG125 - earth leakage add-on block - Vigi NG125 - 4P - 63A - 30mA
19004
BHD186.59
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

19004
NG125 - earth leakage add-on block - Vigi NG125 - 4P - 63A - 30mA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
NG125 - earth leakage add-on block - Vigi NG125 - 4P - 63A - 30mA
BHD186.59
Description
NG125 - earth leakage add-on block - Vigi NG125 - 4P - 63A - 30mA
Product Details
Activity | HDCFD |
---|---|
Device Short Name | Vigi NG125 |
Earth-leakage protection class | type AC |
Network Type | AC |
Earth-leakage sensitivity | 30 mA |
Poles Description | 4P |
Earth-leakage protection time delay | instantaneous |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account