
calcActive())">
12 CHANNEL RELAY DIN LEARN
L5512RVF
BHD147.04
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

L5512RVF
12 CHANNEL RELAY DIN LEARN
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
12 CHANNEL RELAY DIN LEARN
BHD147.04
Description
12 CHANNEL RELAY DIN LEARN
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 0.492 kg |
Width | 215 mm |
Range | C-Bus |
Depth | 65 mm |
Height | 85 mm |
Range of Product | C-Bus |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account