
calcActive())">
1 Gang CATV socket 45 degree incline,
E8231TVF
BHD1.69
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231TVF
1 Gang CATV socket 45 degree incline,
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1 Gang CATV socket 45 degree incline,
BHD1.69
Description
Pieno - 1 gang CATV socket
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Wiring Device Mounting | flush |
Connections - Terminals | F connection |
Product or Component Type | TV/FM/SAT socket |
Width | 87 mm |
Range | Pieno |
Height | 87 mm |
Number of Gangs | 1 gang |
Range of Product | Pieno |
Relative Humidity | 0-95 % |
Standards | IEC 60670#|#GB 17466#|#GY/T137-1999 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account