YELLOW LED BA15 24VAC/DC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
YELLOW LED BA15 24VAC/DC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | DL1BDB8 |
[Us] rated supply voltage | 24 V AC/DC |
accessory / separate part category | lighting accessories |
accessory / separate part destination | beacon and indicator bank |
Accessory / separate part type | LED bulb |
bulb base | BA 15d |
current consumption | 47 mA |
net weight | 0.015 kg |
sale per indivisible quantity | 1 |
signalling type | steady |
Accessory / separate part designation | protected LED bulb |
Signalling colour | yellow |
Range Compatibility | Harmony XVP, Harmony XVB, Harmony XVD |