Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 800x600x200mm, IP66, IK08

NSYS3D8620T
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure is designed for multi-purpose applications in harsh environments It has a nominal height, width and depth of 800mm, 600mm and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish It has a single piece body and a gutter-shaped front rail double sheet thickness for high impact resistance It is certified by GL, BV, UL, DNV, cUL and LR and has a NEMA 4X/13 rating The enclosure consists of a body, a glazed door, a lock and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 21,5kg It is highly resistant to dust and water with an IP66 rating (IEC60529) and has an IK08 rating (IEC62262)

Product Details

Activity PPUES
Part Number NSYS3D8620T

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account