Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 600x600x400mm, IP66, IK08

NSYS3D6640T
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure is designed for multi-purpose applications in harsh environments It is certified by cUL, UL, LR, BV, DNV and GL and has a nominal height, width and depth of 600mm, 600mm and 400mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one glazed door, one cable gland plate and a lock The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 19,3kg This enclosure has a NEMA 4X/13 rating and is highly resistant to dust and water with an IP66 rating (IEC60529) It also has an IK08 (IEC62262) rating, making it highly impact-resistant The enclosure is designed with a gutter-shaped front rail double sheet thickness and a single piece body Accessibility for operation is from the front

Product Details

Activity PPUES
Part Number NSYS3D6640T

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account