
calcActive())">
Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 600x600x200mm, IP66, IK08
NSYS3D6620T
AEDÂ 1,007.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D6620T
Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 600x600x200mm, IP66, IK08
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 600x600x200mm, IP66, IK08
AEDÂ 1,007.60
Description
Spacial S3D is a wall-mounting steel enclosure designed for multi-purpose applications It has a nominal height, width and depth of 600mm, 600mm and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish and is certified to meet cUL, DNV, UL, LR, BV and GL standards It has an IK08 (IEC62262) rating and an IP66 (IEC60529) rating, making it highly resistant to dust, water and impact The enclosure consists of a body, one glazed door, one lock and one cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 14kg It also complies with the IEC 62208 electromagnetic field immunity test
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D6620T |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account