
calcActive())">
Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 600x400x250mm, IP66, IK08
NSYS3D6425T
AEDÂ 930.37
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D6425T
Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 600x400x250mm, IP66, IK08
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 600x400x250mm, IP66, IK08
AEDÂ 930.37
Description
Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It can withstand high impact due to its IK08 (IEC62262) rating and has a high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a nominal height, width and depth of 600mm, 400mm and 250mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one glazed door and one lock The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 11,5kg It is certified by cUL, LR, UL, GL, DNV and BV
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D6425T |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account