
calcActive())">
Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 600x400x200mm, IP66, IK08
NSYS3D6420T
AEDÂ 886.81
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D6420T
Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 600x400x200mm, IP66, IK08
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 600x400x200mm, IP66, IK08
AEDÂ 886.81
Description
Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It can withstand high impact due to its IK08 (IEC62262) rating and has a high resistance to dust and water with an IP66 rating (IEC60529) It also meets the NEMA 4X/13 standards This enclosure has a nominal height, width and depth of 600mm, 400mm and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one glazed door, one cable gland plate and a lock The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 11kg
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D6420T |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account