Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 400x600x250mm, IP66, IK08

NSYS3D4625T
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It can withstand high impact due to its IK08 (IEC62262) rating and has a high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a nominal height, width and depth of 400mm, 600mm and 250mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one glazed door, one lock and one cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 11,82kg It is certified by UL, LR, GL, BV, cUL and DNV and conforms to the IEC 62208 and NEMA 4X/13 standards The variant has a single piece body and a gutter-shaped front rail double sheet thickness for extra protection The accessibility for operation is from the front

Product Details

Activity PPUES
Part Number NSYS3D4625T

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account