Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 400x400x200mm, IP66, IK08

NSYS3D4420T
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It has an IK08 (IEC62262) rating and an IP66 rating (IEC60529) for protection against dust, water and other external elements This enclosure has a nominal height, width and depth of 400mm, 400mm and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one glazed door, one lock and one cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 7,1kg It also has NEMA 4X/13 certification and meets IEC 62208 standards This enclosure has a single piece body and a gutter-shaped front rail double sheet thickness for extra strength

Product Details

Activity PPUES
Part Number NSYS3D4420T

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account