Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 400x300x200mm, IP66, IK08

NSYS3D4320T
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It has a nominal height, width and depth of 400mm, 300mm and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one glazed door, one cable gland plate and a lock The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 5,804kg It has a NEMA 4X/13 rating and is IP66 rated (IEC60529) for protection against dust and water It is also IK08 rated (IEC62262) for high impact resistance The enclosure is certified by BV, LR, cUL, UL, GL and DNV It has a gutter-shaped front rail double sheet thickness and a single piece body for added strength and durability The enclosure is accessible from the front for operation

Product Details

Activity PPUES
Part Number NSYS3D4320T

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account