
calcActive())">
Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 300x400x200mm, IP66, IK08
NSYS3D3420T
AEDÂ 739.14
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D3420T
Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 300x400x200mm, IP66, IK08
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 300x400x200mm, IP66, IK08
AEDÂ 739.14
Description
Spacial S3D is a multi-purpose steel wall-mounting enclosure designed for use in harsh environments It has a nominal height, width and depth of 300mm, 400mm and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish It consists of a body, one glazed door, one lock, and one cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside It is also possible to change the opening side of the door (reversible) The door has a 3mm double-bar lock for added security The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 5,856kg It is certified by UL, LR, BV, cUL, DNV, GL and has a NEMA 4X/13 rating and an IK08 (IEC62262) and IP66 (IEC60529) rating for high impact and dust/water resistance Moreover, this enclosure has a single piece body and a gutter-shaped front rail for double sheet thickness It is accessible from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D3420T |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account