Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 1000x600x250mm, IP66, IK08

NSYS3D10625T
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It can withstand high impact due to its IK08 (IEC 62262) rating and has a high resistance to dust and water with an IP66 rating (IEC 60529) and NEMA 4X/13 rating This enclosure has a nominal height, width and depth of 1000mm, 600mm and 250mm, respectively The enclosure is grey-coloured (RAL 7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one glazed door, one cable gland plate and a lock The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 28kg It is certified by BV, LR, UL, GL, DNV and cUL The enclosure features a gutter-shaped front rail double sheet thickness and a single piece body, making it an ideal choice for multi-purpose applications It is accessible from the front for operation

Product Details

Activity PPUES
Part Number NSYS3D10625T

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account