Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 700x500x250mm, IP66, IK10

NSYS3D7525
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D wall-mounting enclosure is a multi-purpose enclosure made of steel and designed for use in harsh environments It is certified by BV, UL, DNV, cUL, GL, and LR standards and is grey-coloured (RAL 7035) with an epoxy-polyester powder surface finish The enclosure has a nominal height, width, and depth of 700mm, 500mm and 250mm, respectively The enclosure consists of a body, one door, one lock, and one cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 15kg It has a NEMA 4X/13 rating and an IK10 (IEC62262) rating which makes it highly resistant to impact It also has a high resistance to dust and water with an IP66 rating (IEC60529) The single-piece body and the gutter-shaped front rail double sheet thickness provide extra strength and durability The accessibility for operation is from the front

Product Details

Activity PPUES
Part Number NSYS3D7525

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account