
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 600x500x250mm, IP66, IK10
NSYS3D6525
AEDÂ 770.28
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D6525
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 600x500x250mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 600x500x250mm, IP66, IK10
AEDÂ 770.28
Description
Spacial S3D is a multi-purpose steel wall-mounting enclosure designed for use in harsh environments It has a nominal height, width and depth of 600mm, 500mm and 250mm respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish It consists of a body, one door, one lock and one cable gland plate The door is plain and can be opened up to 120°, allowing easy access to the equipment inside It is also possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 13,466kg It has a NEMA 4X/13 rating and is IK10 (IEC62262) and IP66 (IEC60529) rated, making it highly resistant to dust and water The enclosure also has a gutter-shaped front rail double sheet thickness and single piece body It is certified by BV, DNV, cUL, LR, UL and GL
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D6525 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account