
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 600x400x200mm, IP66, IK10
NSYS3D6420
AEDÂ 665.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D6420
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 600x400x200mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 600x400x200mm, IP66, IK10
AEDÂ 665.10
Description
Spacial S3D is a multi-purpose monobloc wall-mounting enclosure made of steel, designed for use in harsh environments It has a nominal height, width and depth of 600mm, 400mm and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one door, one cable gland plate and a lock The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 10,76kg It is certified by GL, LR, UL, DNV, BV and cUL and has a NEMA 4X/13 rating for protection against dust and water It also has an IK10 (IEC62262) rating, making it highly impact-resistant The enclosure has a single-piece body and a gutter-shaped front rail double sheet thickness for added strength and durability The enclosure is accessible from the front for operation
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D6420 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account