
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 500x400x250mm, IP66, IK10
NSYS3D5425
AEDÂ 615.23
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D5425
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 500x400x250mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 500x400x250mm, IP66, IK10
AEDÂ 615.23
Description
Spacial S3D steel wall-mounting enclosure is designed for multi-purpose applications It is suitable for use in harsh environments, as it has a high impact resistance with an IK10 rating (IEC62262) and a high dust and water resistance with an IP66 rating (IEC60529) The enclosure has a nominal height, width and depth of 500mm, 400mm and 250mm, respectively It is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one door, one lock and one cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 10,2kg It is certified by DNV, UL, BV, LR, cUL and GL
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D5425 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account