Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 500x400x200mm, IP66, IK10

NSYS3D5420
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It is certified by UL, cUL, LR, BV, GL and DNV and has a NEMA 4X/13 rating, providing high resistance to dust and water This enclosure has a nominal height, width and depth of 500mm, 400mm and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door and a lock The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 9,3kg It has an IK10 (IEC62262) rating and an IP66 (IEC60529) rating, providing superior impact and dust/water protection The enclosure has a single-piece body and a gutter-shaped front rail double sheet thickness for added strength Accessibility for operation is from the front

Product Details

Activity PPUES
Part Number NSYS3D5420

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account