
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 500x300x200mm, IP66, IK10
NSYS3D5320
AEDÂ 554.01
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D5320
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 500x300x200mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 500x300x200mm, IP66, IK10
AEDÂ 554.01
Description
Spacial S3D is a multi-purpose monobloc wall-mounting enclosure designed to protect electrical and electronic equipment in harsh environments It has an enclosure nominal height, width and depth of 500mm, 300mm and 200mm, respectively The enclosure is made of steel and is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish It has a NEMA 4X/13 rating and an IP66 rating (IEC60529) for dust and water resistance Furthermore, it has an IK10 (IEC62262) rating for high impact resistance The enclosure consists of a body, one plain door, one lock and one cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside The door also has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 7,5kg It is certified by cUL, GL, BV, LR, DNV and UL It has a single-piece body and a gutter-shaped front rail double sheet thickness for extra strength It is accessible from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D5320 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account