Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 400x600x250mm, IP66, IK10

NSYS3D4625
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It has a nominal height, width and depth of 400mm, 600mm and 250mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one door, one lock and one cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 12kg It is certified by BV, LR, DNV, cUL, GL and UL and meets IEC 62208 standards It is rated NEMA 4X/13 and has an IK10 (IEC62262) and IP66 (IEC60529) rating, making it highly resistant to dust and water This enclosure has a single piece body and gutter-shaped front rail double sheet thickness for extra strength The accessibility for operation is from the front

Product Details

Activity PPUES
Part Number NSYS3D4625

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account