
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 400x300x200mm, IP66, IK10
NSYS3D4320
AEDÂ 529.88
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D4320
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 400x300x200mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 400x300x200mm, IP66, IK10
AEDÂ 529.88
Description
Spacial S3D is a multi-purpose monobloc wall-mounting enclosure with an enclosure nominal height, width and depth of 400mm, 300mm and 200mm respectively The enclosure is made of steel, with a grey (RAL 7035) surface finish and an epoxy-polyester powder coating It has a single door with a reversible (120°) opening side and a 3mm double-bar lock The enclosure also features a cable gland plate, which can be removed for maintenance purposes The net weight of the enclosure is 5kg The enclosure is certified by DNV, UL, BV, cUL, GL and LR It has a NEMA 4X/13 rating and a IK10 (IEC62262) rating for high impact resistance, as well as an IP66 rating (IEC60529) for dust and water resistance The enclosure has a single piece body and a gutter-shaped front rail double sheet thickness for added strength and durability The accessibility for operation is from the front The packaging is reusable after assembly.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D4320 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account