
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 400x300x150mm, IP66, IK10
NSYS3D4315
AEDÂ 503.43
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D4315
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 400x300x150mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 400x300x150mm, IP66, IK10
AEDÂ 503.43
Description
Spacial S3D is a monobloc wall-mounting enclosure for multi-purpose applications It is designed to withstand harsh environments, with a NEMA 4X/13 rating and an IK10 rating (IEC62262) for high impact resistance The enclosure is also IP66 rated (IEC60529), making it dust-tight and water-tight This enclosure has a nominal height, width and depth of 400mm, 300mm and 150mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a door, a lock and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 4,9kg It is certified by UL, BV, LR, cUL, GL and DNV standards
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D4315 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account