Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 300x400x200mm, IP66, IK10

NSYS3D3420
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D wall-mounting enclosure is designed for multi-purpose applications and is made of steel It has a nominal height, width and depth of 300mm, 400mm and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish It consists of a body, one door, one lock and one cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 5,571kg It has a NEMA 4X/13 rating and IK10 (IEC62262) and IP66 (IEC60529) ratings for high impact and dust and water resistance, respectively It also has a gutter-shaped front rail double sheet thickness and a single piece body for added strength and durability

Product Details

Activity PPUES
Part Number NSYS3D3420

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account