Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 300x300x150mm, IP66, IK10

NSYS3D3315
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure is designed for multi-purpose applications and is ideal for use in harsh environments It is certified by GL, LR, DNV, cUL, UL and BV and has a nominal height, width and depth of 300mm, 300mm and 150mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one door, one lock and one cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 4,03kg It is rated NEMA 4X/13 and IK10 (IEC62262) for high impact and has a high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a single piece body and a gutter-shaped front rail double sheet thickness for added strength The accessibility for operation is from the front

Product Details

Activity PPUES
Part Number NSYS3D3315

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account