
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 300x250x150mm, IP66, IK10
NSYS3D32515
AEDÂ 464.87
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D32515
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 300x250x150mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 300x250x150mm, IP66, IK10
AEDÂ 464.87
Description
Spacial S3D is a monobloc wall-mounting enclosure for multi-purpose applications It has a nominal height, width and depth of 300mm, 250mm and 150mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door and a lock The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 3,48kg It is certified by BV, UL, cUL, LR, GL and DNV standards, and has a NEMA 4X/13 rating and an IK10 (IEC62262) and IP66 (IEC60529) rating for high impact and dust and water resistance, respectively The enclosure also features a gutter-shaped front rail double sheet thickness and a single piece body for added strength and durability
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D32515 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account