Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 300x200x150mm, IP66, IK10

NSYS3D3215
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure is designed for multi-purpose applications and is suitable for use in harsh and hazardous environments It has a nominal height, width and depth of 300mm, 200mm and 150mm respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one door, one lock and one cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside and can be reversed for convenience The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 3,02kg It is certified by BV, GL, UL, DNV, LR and cUL and has a NEMA 4X/13 rating, IK10 (IEC62262) rating and an IP66 rating (IEC60529) The single piece body and the gutter-shaped front rail double sheet thickness ensures a high impact resistance The front face provides accessibility for operation

Product Details

Activity PPUES
Part Number NSYS3D3215

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account