
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 1000x800x300mm, IP66, IK10
NSYS3D10830
AEDÂ 1,212.68
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D10830
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 1000x800x300mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 1000x800x300mm, IP66, IK10
AEDÂ 1,212.68
Description
Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It is certified by BV, LR, GL, cUL, DNV and UL and offers a high degree of protection with an IK10 rating (IEC62262) and an IP66 rating (IEC60529) This enclosure has a nominal height, width and depth of 1000mm, 800mm and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, two cable gland plates, one plain door and a lock The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 33kg It also has a NEMA 4X/13 rating Additionally, the gutter-shaped front rail has double sheet thickness and the body is a single piece The enclosure is accessible from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D10830 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account