Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 1000x800x250mm, IP66, IK10

NSYS3D10825
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It has a high resistance to dust and water with an IP66 rating (IEC60529) and has a high impact rating of IK10 (IEC62262) This enclosure has a nominal height, width and depth of 1000mm, 800mm and 250mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, two cable gland plates, one plain door and a lock The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 35kg and it is certified by GL, BV, cUL, DNV, UL and LR It is also compliant with IEC 62208 and NEMA 4X/13 standards

Product Details

Activity PPUES
Part Number NSYS3D10825

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account