Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 1000x600x300mm, IP66, IK10

NSYS3D10630
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure is designed for multi-purpose applications in harsh environments It is certified to UL, cUL, GL, LR, BV and DNV standards The enclosure has a nominal height, width and depth of 1000mm, 600mm and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one door, one lock and one cable gland plate The door can be opened up to 120° and can be changed to the other side (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 29,5kg It has a NEMA 4X/13 rating and an IK10 (IEC62262) rating for high impact resistance Additionally, it has an IP66 rating (IEC60529) for high resistance to dust and water The enclosure has a single-piece body and a gutter-shaped front rail double sheet thickness for increased strength Access to the equipment inside is provided from the front

Product Details

Activity PPUES
Part Number NSYS3D10630

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account