
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 1000x600x250mm, IP66, IK10
NSYS3D10625
AEDÂ 1,078.56
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D10625
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 1000x600x250mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 1000x600x250mm, IP66, IK10
AEDÂ 1,078.56
Description
Spacial S3D is a monobloc wall-mounting enclosure made of steel for multi-purpose applications It has a nominal height, width and depth of 1000mm, 600mm and 250mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish It has been certified by BV, GL, UL, cUL, DNV and LR The enclosure consists of a body, one plain door, one lock and one cable gland plate The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 28kg It has a NEMA 4X/13 rating and IK10 (IEC62262) and IP66 (IEC60529) ratings for high impact and dust and water resistance This enclosure has a single piece body and a gutter-shaped front rail double sheet thickness The accessibility for operation is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D10625 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account