Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 700x500x250mm, IP66, IK10

NSYS3D7525P
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure is designed for multi-purpose applications in harsh environments It is certified by cUL, GL, LR, UL, DNV and BV The enclosure has a nominal height, width and depth of 700mm, 500mm and 250mm, respectively The enclosure is grey-coloured (RAL 7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a mounting plate, a plain door with a lock and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The mounting plate is plain and can be removed with a fixing element The net weight of the enclosure is 19kg It has a NEMA 4X/13 rating and a IK10 (IEC62262) rating, making it highly resistant to dust and water with an IP66 rating (IEC60529) The enclosure also has a gutter-shaped front rail double sheet thickness and a single piece body It is accessible from the front for operation

Product Details

Activity PPUES
Part Number NSYS3D7525P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account