Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 600x800x300mm, IP66, IK10

NSYS3D6830P
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed to provide superior protection in harsh environments It has a high resistance to dust and water with an IP66 rating (IEC60529) and is impact resistant with an IK10 rating (IEC62262) This enclosure has a nominal height, width and depth of 600mm, 800mm and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, two cable gland plates, one mounting plate, one plain door and a lock The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door, the cable gland plates and the mounting plate can be removed for maintenance purposes The net weight of the enclosure is 33kg It is certified by UL, BV, LR, cUL, DNV and GL

Product Details

Activity PPUES
Part Number NSYS3D6830P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account