
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 600x600x400mm, IP66, IK10
NSYS3D6640P
AEDÂ 1,057.77
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D6640P
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 600x600x400mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 600x600x400mm, IP66, IK10
AEDÂ 1,057.77
Description
Spacial S3D is a multi-purpose wall-mounting steel enclosure with a nominal height, width and depth of 600mm, 600mm and 400mm, respectively It has a grey colour (RAL 7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one mounting plate, one door with lock and one cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside and it is also reversible The door is secured with a three-point lock with a 3mm double-bar insert The door, cable gland plate and mounting plate are removable for maintenance purposes The net weight of the enclosure is 23kg It is certified by BV, DNV, cUL, UL, GL and LR The enclosure has a NEMA 4X/13 rating and IK10 (IEC62262) and IP66 (IEC60529) ratings for high impact and dust/water resistance This enclosure has a single piece body and a gutter-shaped front rail double sheet thickness for added strength The accessibility for operation is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D6640P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account