
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 600x600x300mm, IP66, IK10
NSYS3D6630P
AEDÂ 957.11
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D6630P
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 600x600x300mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 600x600x300mm, IP66, IK10
AEDÂ 957.11
Description
Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It is certified by DNV, GL, UL, cUL, BV and LR This enclosure has a nominal height, width and depth of 600mm, 600mm and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a mounting plate, a plain door with lock and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The mounting plate is plain and is attached to the enclosure with a fixing element The net weight of the enclosure is 21kg It has a NEMA 4X/13 rating and is IK10 (IEC62262) and IP66 (IEC60529) rated, making it highly resistant to dust, water and impacts This enclosure also has a gutter-shaped front rail double sheet thickness and a single piece body The accessibility for operation is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D6630P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account