Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 600x400x200mm, IP66, IK10

NSYS3D6420P
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure is designed for multi-purpose applications It is certified by LR, GL, UL, cUL, DNV and BV, providing assurance of its quality The enclosure has a nominal height, width and depth of 600mm, 400mm and 200mm, respectively It is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a mounting plate, one plain door with a lock and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes, while the mounting plate can be removed by fixing element The net weight of the enclosure is 13kg It has a NEMA 4X/13 rating and is highly resistant to dust and water with an IP66 rating (IEC60529) It is also highly impact-resistant with an IK10 rating (IEC62262) The enclosure also features a single piece body and a gutter-shaped front rail double sheet thickness

Product Details

Activity PPUES
Part Number NSYS3D6420P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account