
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 500x400x200mm, IP66, IK10
NSYS3D5420P
AEDÂ 635.83
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D5420P
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 500x400x200mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 500x400x200mm, IP66, IK10
AEDÂ 635.83
Description
Spacial S3D is a wall-mounting enclosure made from steel and galvanised steel with a nominal height, width and depth of 500mm, 400mm and 200mm, respectively It has been certified by UL, cUL, GL, LR, DNV and BV and is designed to withstand harsh environments The enclosure is grey-coloured (RAL 7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a mounting plate, a plain door with a 3mm double-bar lock, and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door and the cable gland plate can be removed for maintenance purposes The mounting plate can be removed using the fixing element The net weight of the enclosure is 10,56kg It has a NEMA 4X/13 rating and is IK10 (IEC62262) and IP66 (IEC60529) rated The enclosure features a single piece body and a gutter-shaped front rail double sheet thickness for added protection It is accessible from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D5420P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account