
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 400x400x200mm, IP66, IK10
NSYS3D4420P
AEDÂ 599.62
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D4420P
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 400x400x200mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 400x400x200mm, IP66, IK10
AEDÂ 599.62
Description
Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It can withstand high impact due to its IK10 (IEC62262) rating and has a high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a nominal height, width and depth of 400mm, 400mm and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one cable gland plate, one plain door with a lock, and a galvanised steel mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The mounting plate can be detached from the enclosure with the help of a fixing element The net weight of the enclosure is 8kg It has been certified by BV, LR, UL, GL, DNV and cUL
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D4420P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account