
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 400x300x200mm, IP66, IK10
NSYS3D4320P
AEDÂ 565.61
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D4320P
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 400x300x200mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 400x300x200mm, IP66, IK10
AEDÂ 565.61
Description
Spacial S3D is a multi-purpose wall-mounting steel enclosure designed for use in harsh environments It has a nominal height, width and depth of 400mm, 300mm and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a mounting plate, a plain door with a 3mm double-bar lock, and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door, cable gland plate and mounting plate can be removed for maintenance purposes The net weight of the enclosure is 6,9kg It is certified by BV, UL, DNV, cUL, GL and LR and has a NEMA 4X/13 rating as well as an IK10 (IEC62262) and IP66 (IEC60529) rating It also has a gutter-shaped front rail double sheet thickness and single piece body The accessibility of the enclosure is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D4320P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account